??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
REC31_33 - Orthogonal type with fixed handle and pillar fixing clip
Bill of material
REC31-D10-d10
code
type
Orthogonal type
material quality
Surface Treatment
D
mm
d
mm
A
15 mm
B
15 mm
H
18 mm
D1
25 mm
E
14.0 mm
P
12 mm
L
40 mm
Attachment fixing handle
HAT13-M5-D25-L10
websiete link
websiete link
Previews
3D
Dimension
2D
Download CAD models