??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SFC KOENIG
Description
RE-XXX-XXX - Stainless steel restrictor, metric series
Bill of material
SFC KOENIG RE-060-XXX
TYPE
Sleeve Material
DIN 1.4305 (AISI 303)
Pin Material
DIN 1.4542 (AISI 630)
D1
mm
l1 +/-.15
mm
Ref.
mm
Standard Orifice Size.O +/-.025
mm
d2 +.10/-0
mm
l3 min.
mm
l4 +/-.15
mm
Form
d3 max.
mm
d4 +0/-.05
mm
d5
mm
Setzweg
mm
x ±0.3
0.0 mm
Packaging Unit
Packaging Unit
Customs Tariff Numbers
73181591011
Previews
3D
Dimension
2D
Download CAD models