??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RE - Crossed Roller Bearing Inner Ring Split Type
Bill of material
RE10016UUCC0P5
Code
RE
Type
Inner Ring Split Type
Post Code
UU (sealing gaskets at both ends)
Bearing Clearance
CC0
Bearing Accuracy
P5
Bearing Gb Material
GCr15
Bearing Equivalent Material
SUJ2
Type
d
100 mm
D
140 mm
B
16 mm
r(min)
1.0 mm
Lubrication hole a
3.0 mm
Lubrication Hole b
1.6 mm
Shoulder Size ds(max)
109 mm
Shoulder Size Dh(min)
131 mm
Radial basic load rating Cr (dynamic)
31.7 KN
Radial Basic Load Rating Co(Static)
48.6 KN
Reference Weight
0.83 kg
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models