??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RDX71_72 - Pillar fixing clip/For sensors/Groove type
Bill of material
RDX71-D8-E15
Code
type
Groove type
national standard material
LD31
Equivalent material
A6063
surface preparation
annex
D
mm
D tol
+0.015/0
E
mm
L
45 mm
W
20 mm
T
15 mm
B
7 mm
C
5 mm
F
8 mm
d
6.5 mm
M
M6 mm
M1
M4 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models