??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RDU01_18 - Pillar Clamps Parallel Screw Holes Fixed Hole Pitch
Bill of material
RDU08-D8
Type
Type
Pitch Fixed Type
Type
Material
Surface Treatment
Accessories
mm
Accessories
mm
D
mm
D Tolerance
+0.015/0
P
mm
A
mm
B
mm
C
mm
C1
mm
E
mm
H
mm
N1
mm
M1
N
0 mm
M
M5
K (Non-Rotatable Type)
5.5 mm
S
2 mm
Website Link
webxxx
Previews
3D
Dimension
2D
Download CAD models