??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
RDT-6Y12
Bill of material
RDT-6Y12
Part Number
RDT-6Y12
Description
Railway DC-DC Converter, Power 6W, Output 12VDC, 0.5A, Input 14-160VDC, Through Hole Mount, RoHS Compliant
Power
6 W
Output Voltage
12 VDC
Output Current
0,5 A
Voltage Input
14-160 VAC
Isolation
Isolated
Operating Temperature
-40 to 105 °C
Dimensions LxWxH
1.24x0.8x0.5 Inch
Cooling Type
Convection Cooling
Number of Outputs
1
Vout 1
12 VDC
lout 1
0,5 A
Previews
3D
2D
Download CAD models