??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RDP31_32 - Pillar fixing clip/Same diameter handshake rotary type
Bill of material
RDP31-D8
Code
type
Same diameter handshake rotary type
national standard material
LD31
Equivalent material
A6063
surface preparation
annex
D
mm
D tol
+0.015/0
L
40 mm
L1
32.0 mm
L2
23 mm
T
16 mm
T1
8.0 mm
H
18.5 mm
H1
5 mm
d
4.5 mm
d
7.5 mm
h
4.5 mm
M
M4 mm
A
64 mm
P
37 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models