??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RDH61_81 - Pillar clip
Bill of material
RDH62-D10-V12
Code
Type
Reducing Orthogonal
Material (Chinese Standard)
Materia(Correspond)
Surface Treatment
Set Screw
Socket Head Screw
D
V
A
30
B
25
C
30
F
20
P
15
H
14
K
10
N
13
S
2
M1
M4
M2
M4
d
4.5
d1
8.0
h
5.0
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models