??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RDA01_12 - Ultra-simple support clip
Bill of material
RDA11-D6
Code
Type
Orthogonal orthogonal
Type
Material (International)
LD30
Materia(Correspond)
A6061
Surface Treatment
Accessories
Accessories
M3*6 2piece
D
mm
B
10 mm
L
29 mm
L1
10.5 mm
L2
8 mm
r
5 mm
P1
6.5 mm
P2
6.5 mm
MM
3 mm
M
M3
d
3.5 mm
d1
6.5 mm
h
4.0 mm
S
1.0 mm
X
18 mm
Y
10.5 mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models