您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
RD25 255
HepcoMotion
PRT2 Precision Track Systems
Ring Slides & Segments
Ring Discs
Powered by
CAD模型選擇
{hepcomotion/18_prt2/18_12_ring_slides_segments/02_ring_discs/18_12_2_ring_discs.prj},{NB=RD25 255},{A=255},{B=280},{C=270.4},{D=280.74},{F=5},{G=15.4},{H=12.25},{I=10.0},{J=4.5},{K=5.75},{M=5.5},{O=0.5},{EGP=266.9},{EGM=0.8},{EGT=336},{NH=8},{S=45.0},{VERS=2},{L1=9.000},{L2=6.000},{N1=8.000},{X1=264.800},{X2=0.500},{X3=0.674},{X4=1.050},{X5=1.250},{X6=20.550},{ORDER=RD25 255},{DESC=Ring Disc},{USE=... J25 ...},{L=9 x 6},{DIN912=M5},{N=M8},{INFO=Website},{INFOEN=https://www.hepcomotion.com/downloads/prt2-precision-ring-guide-and-track-system-catalogue/},{INFODE=https://www.hepcomotion.com/de/downloads/prt2-praezisions-ring-und-ovalsysteme/},{INFOFR=https://www.hepcomotion.com/fr/downloads/prt2-couronnes-et-circuits-de-guidage-de-precision/},{LO=},{PO=},{NO=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
HepcoMotion
描述
RD - Ring Discs
明細表
RD25 255
Order number
RD25 255
RD25 255
Preview
Description
Ring Disc
For Use with bearing
... J25 ...
... J25 ...
Lightweight option
Standard
Lightweight
Standard
Lightweight
External gear drive option
None
External gear drive
None
External gear drive
Tapped hole option
Standard Counterbored
Tapped hole
Standard Counterbored
Tapped hole
Hole Centres
255
255
mm
Diameter
280
280
mm
Register Face
270.4
270.4
mm
Diameter - Sharp
280.74
280.74
mm
Height
5
5
mm
Diameter
15.4
15.4
mm
Height
12.25
12.25
mm
Height
10.0
10.0
mm
Height
4.5
4.5
mm
Height
5.75
5.75
mm
Ø x Depth
9 x 6
9 x 6
mm
Diameter
5.5
5.5
mm
DIN912 (not supplied)
M5
M5
Thread
M8
Chamfer
0.5
mm
External Gear - Pitch Circle Ø
266.9
266.9
mm
External Gear MOD
0.8
0.8
mm
External Gear - No. of teeth
336
336
Number of Holes
8
8
Holes within ±0.2 of true position
45.0
45.0
°
Product link
Website
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型