??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SCHUNK
Description
RCV - Deburring spindle
Bill of material
SCHUNK-1460804 RCV-250
ID
Description
Further product information
To the product page
Adapter plates, radial (to order optional)
Adapter plates, axial (to order optional)
Profile follower (to be ordered optionally)
Power
W
Idle speed
1/min
Nominal speed
1/min
Max. compensation angle X
±3 °
Max. compensation X
mm
Max. compensation angle Y
±3 °
Max. compensation Y
mm
Axis fixation
integrated
Recommended compensation path
mm
Min./max. compensation force
N
Min./max. compensation pressure
1/4.1 bar
Operating pressure
6.200 bar
max. air consumption
l/s
Tool holder
Collet chuck ER-11 6 mm and 8 mm
Air connection spindle
10 mm
Compensation air connection
4 mm
Weight
kg
Min./max. ambient temperature
5/35 °C
Previews
3D
2D
Сваляне на CAD модели