??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RCT31_41 - Support For Base
Bill of material
RCT31-D10-L40
Code
Type
Support For Base
material(international)
material(amount to)
Hardness
Surface Treatment
Accessories
-
D
mm
L
mm
Enter value for L
mm
cm
inch
ft
D1
8.5 mm
A
18 mm
h
4 mm
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models