??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
RCS2-RP5N
Bill of material
RCS2-RP5N-I-60-10-50-T2-P
Order number
RCS2-RP5N-I-60-10-50-T2-P
Encoder Type
Motor Type
60 W
Lead
mm
Stroke
mm
Speed <Vertical>
280 <230> mm/s
Load Capacity: Horizontal
5 kg
Load Capacity: Vertical
1.5 kg
Applicable controller
Cable Type
Cable Length
m
Option: Brake
Option: Cable direction
Position of Rod
mm
Enter value for POR
Position of Rod
mm
cm
inch
ft
Previews
3D
Dimension
2D
Download CAD models