??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
RCS-1XX1-000 - RFID
Bill of material
RCS-1181-000
Part number
Part reference
Product type
Others/Specials
Operating frequency
31.25 kHz
Housing size
mm
Housing material
Chrome-plated brass
Mounting
non-embedabble
Interface
RFID x RFID
Temperature range
-25...+80 °C
Enclosure rating
IP 67
Weight
g
Custom tariff number
851762
REACH
YES
ROHS
YES
Aplication notes
Info
Info
Product details
Previews
3D
2D
Download CAD models