您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP6-WRA16R-WA-60P-5-50-P4-P-ML
IAI
Cylinder (Robot Cylinder)
Rod/Radial Cylinder/Wide Rod Type
RCP6 series
Wide Rod - Motor reverse Type
Powered by
CAD模型選擇
{iai/cylinder_robot/rod_type/rcp6_series/wide_rod_motor_reverse_type/rcp6_wra16r_asmtab.prj},{NB=RCP6-WRA16R-WA-60P-5-50-P4-P-ML(0)},{TYPE=RCP6-WRA16R},{TYPE1=16},{ET=WA},{MO=60P},{LBS=5.0},{S=50},{CO=P4},{CTYPE=1},{LTC=1},{OPTB=},{CDC=},{CDCX='','Standard','-CJO','CJO'},{OMR=ML},{OPTFL=},{OPTNTB=},{OPTREV=},{POS=0},{STROKEX=[50:800/50]},{LBSX=5,10,20},{X=4},{PPATH=rcp6_wra_r_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP6-WRA16R
Bill of material
RCP6-WRA16R-WA-60P-5-50-P4-P-ML
Order number
RCP6-WRA16R-WA-60P-5-50-P4-P-ML
Type
RCP6-WRA16R
Encoder Type
WA
Motor Type
60P
Lead of Ball Screw
5.0
10.0
20.0
5.0
10.0
20.0
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
Controller
P4
P6
P4
P6
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
mm
Cable length
1
3
5
1
3
5
m
Option : Brake
No
Yes
No
Yes
Option : Cable direction
Standard
CJO
Standard
CJO
Option : Motor direction
Left
Right
Left
Right
Option : Flange
No
Yes
No
Yes
Option : T slot Nut bar
No
T slot Nut bar Right
No
T slot Nut bar Right
Option : Reversed home specification
No
Yes
No
Yes
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型