目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP6S-WRA12R-WA-42P-3-50-SE-P-ML
IAI
Cylinder (Robot Cylinder)
Rod/Radial Cylinder/Wide Rod Type
RCP6S series
Wide Rod - Motor reverse Type
Powered by
CAD模型選擇
{iai/cylinder_robot/rod_type/rcp6s_series/wide_rod_motor_reverse_type/rcp6s_wra12r_asmtab.prj},{NB=RCP6S-WRA12R-WA-42P-3-50-SE-P-ML(0)},{TYPE=RCP6S-WRA12R},{TYPE1=12},{ET=WA},{MO=42P},{LBS=3.0},{S=50},{IOTYPE=SE - SI type},{CTYPE=1},{LTC=1.000},{OPTB=},{CDC=},{CDCX='','Standard','-CJO','CJO'},{OMR=ML},{OPTFL=},{OPTNTB=},{OPTREV=},{POS=0},{STROKEX=[50:500/50]},{LBSX=3,6,12,20},{X=2},{PPATH=rcp6s_wra_r_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP6-WRA12R
Bill of material
RCP6S-WRA12R-WA-42P-3-50-SE-P-ML
Order number
RCP6S-WRA12R-WA-42P-3-50-SE-P-ML
Type
RCP6S-WRA12R
Encoder Type
WA
Motor Type
42P
Lead of Ball Screw
3.0
6.0
12.0
20.0
3.0
6.0
12.0
20.0
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
I/O Type
SE - SI type
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
mm
Cable length
1
3
5
1
3
5
m
Option : Brake
No
Yes
No
Yes
Option : Cable direction
Standard
CJO
Standard
CJO
Option : Motor direction
Left
Right
Left
Right
Option : Flange
No
Yes
No
Yes
Option : T slot Nut bar
No
T slot Nut bar Right
No
T slot Nut bar Right
Option : Reversed home specification
No
Yes
No
Yes
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型