目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCP6-RA4C-WA-35P-2.5-50-P3-P
IAI
Cylinder (Robot Cylinder)
Rod/Radial Cylinder/Wide Rod Type
RCP6 series
Coupling Type
Powered by
CAD模型選擇
{iai/cylinder_robot/rod_type/rcp6_series/coupling_type/ra4c_asmtab.prj},{NB=RCP6-RA4C-WA-35P-2.5-50-P3-P00},{TYPE=RCP6-RA4C},{ET=WA},{MO=35P},{LBS=2.5},{LBSX=2.5,5,10,16},{S=50},{STROKEX=[50:200/50]},{CO=P3},{CTYPE=1},{LTC=1},{OADP=},{OPTB=},{CDC=},{OPTFL=},{OPTFT=},{OPTNTB=},{OPTREV=},{POS=0},{TDISTANCE=0.0},{X=1},{PPATH=ra_c_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCP6-RA4C
Bill of material
RCP6-RA4C-WA-35P-2.5-50-P3-P
Order number
RCP6-RA4C-WA-35P-2.5-50-P3-P
Type
RCP6-RA4C
Encoder Type
WA
Motor Type
35P
Lead of ball screw
2.500
5.000
10.000
16.000
2.500
5.000
10.000
16.000
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
確定
Controler
P3
P5
P3
P5
Cable Type
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Standard cable : Standard lenght
Standard cable : Lenght specification
Robot cable
No cable
Cable lenght
1
3
5
1
3
5
m
Option : Adapter
No
NFA
No
NFA
Option : Brake
No
Yes
No
Yes
Option : Cable direction
Standard
CJT
CJR
CJL
CJB
Standard
CJT
CJR
CJL
CJB
Option : Flange
No
Yes
No
Yes
Option : Foot
No
Yes
No
Yes
Option : T Slot nut bar
No
Yes
No
Yes
Option : Reversed home specification
No
Yes
No
Yes
Position of slider
mm
Enter value for POS
Position of slider
mm
cm
inch
ft
確定
T nut bar distance
0.0
0.0
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型