目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCON-GW-CC0 PC1 00
IAI
Controller
R-units
Powered by
CAD模型選擇
{iai/controller/r_units/rcon_controller_assy_asmtab.prj},{NB=RCON-GW-CC0_PC1_00},{TYPE=GW},{IO=CC},{EN=},{TU=},{EXU=},{EXUPIO=0},{DU1=PC1},{DU2=},{DU3=},{DU4=},{DU5=},{DU6=},{DU7=},{DU8=},{DU9=},{DU10=},{DU11=},{DU12=},{DU13=},{DU14=},{DU15=},{DU16=},{FU=},{FUN=0},{PPATH=../r_units/controller_assembly/rcon_controller_assy_asmtpl.prj},{DU200V=},{DU200VN=0},{ECU=},{ECNOA=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCON - Ass'y
Bill of material
RCON-GW-CC0_PC1_00
Order number
RCON-GW-CC0_PC1_00
Type
GW : Standard type
GWG : Safety category
GW : Standard type
GWG : Safety category
I/O type
CC : CC-Link
DV : DeviceNet
PR : PROFIBUS-DP
EC : EtherCAT
EP : EtherNet/IP
PRT : PROFINET IO
CIE : CC-Link IE
ECM: EtherCAT motion connection specifications
ML3: MECHATROLINK III connection specifications
SSN: SSCNET connection specifications
CC : CC-Link
DV : DeviceNet
PR : PROFIBUS-DP
EC : EtherCAT
EP : EtherNet/IP
PRT : PROFINET IO
CIE : CC-Link IE
ECM: EtherCAT motion connection specifications
ML3: MECHATROLINK III connection specifications
SSN: SSCNET connection specifications
No. of Axes
1
EtherNet
No
Yes
No
Yes
Terminal unit
with Terminal unit
TRN : without Terminal unit
with Terminal unit
TRN : without Terminal unit
SCON Expansion unit
No
Expansion unit (Connection unit to SCON)
Expansion unit (PIO/SIO)(NPN)
Expansion unit (PIO/SIO)(PNP)
No
Expansion unit (Connection unit to SCON)
Expansion unit (PIO/SIO)(NPN)
Expansion unit (PIO/SIO)(PNP)
Expansion unit (PIO)
24V Driver unit 1
PC1 : RCON-PC-1
PCF1 : RCON-PCF-1
AC1 : RCON-AC-1
DC1 : RCON-DC-1
PC2 : RCON-PC-2
AC2 : RCON-AC-2
DC2 : RCON-DC-2
No
PC1 : RCON-PC-1
PCF1 : RCON-PCF-1
AC1 : RCON-AC-1
DC1 : RCON-DC-1
PC2 : RCON-PC-2
AC2 : RCON-AC-2
DC2 : RCON-DC-2
No
24V Driver unit 2
No
PC1 : RCON-PC-1
PCF1 : RCON-PCF-1
AC1 : RCON-AC-1
DC1 : RCON-DC-1
PC2 : RCON-PC-2
AC2 : RCON-AC-2
DC2 : RCON-DC-2
No
PC1 : RCON-PC-1
PCF1 : RCON-PCF-1
AC1 : RCON-AC-1
DC1 : RCON-DC-1
PC2 : RCON-PC-2
AC2 : RCON-AC-2
DC2 : RCON-DC-2
24V Driver unit 3
No
No
24V Driver unit 4
No
No
24V Driver unit 5
No
No
24V Driver unit 6
No
No
24V Driver unit 7
No
No
24V Driver unit 8
No
No
24V Driver unit 9
No
No
24V Driver unit 10
No
No
24V Driver unit 11
No
No
24V Driver unit 12
No
No
24V Driver unit 13
No
No
24V Driver unit 14
No
No
24V Driver unit 15
No
No
24V Driver unit 16
No
No
Fan unit
No
Yes
No
Yes
No. of Fan units
0
0
200V Driver unit
No
Yes
No
Yes
No. of 200V connected axes
0
0
EC connection unit
No
Yes
No
Yes
No. of EC connected axes
0
0
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型