??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Eaton B-Line
Description
RCM+ Rack Mounted Vertical Cable Manager, Double Sided Low Density Plastic Gate Style - Cable Management
Bill of material
SB86283D78FB
Part No.
Fits Rack Height
Inch
Fits Rack Height
mm
Wide
Inch
Wide
92 mm
Deep
17 Inch
Deep
432 mm
Finish
A
Inch
A
mm
B
Inch
B
mm
C
Inch
C
mm
D
Inch
D
mm
E
Inch
E
mm
F
17.015 Inch
F
432 mm
G
7.461 Inch
G
189 mm
Weight Each
lbs.
Weight Each
kg
Level of Detail
Previews
3D
Dimension
2D
Download CAD models