??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
RCLA, RCLAB, RCLAM, RCLAS - Arms for Rotary Clamp Cylinders
Bill of material
RCLA25-15
Part Number
Material
Surface Treatment
No.
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
W
mm
T
mm
H
mm
G
mm
d
mm
h
mm
A
mm
X
mm
M
F
mm
C
mm
l
mm
Counterbored Hole Change
ZA
0 mm
d2
0.0 mm
D
0.0 mm
h2
0.0 mm
Mounting Hole Addition
PC 1mm Increment
mm
Through Hole Change
TA 0.5mm Increment
mm
X Length Change
Previews
3D
2D
Download CAD models