??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
RCAW - RA4R
Bill of material
RCAW-RA4R-I-20-12-50-A1-P
Order number
RCAW-RA4R-I-20-12-50-A1-P
Encoder Type
Motor Output
W
Lead of Ball Screw
Stroke
mm
Controller
Speed
600 mm/sec
Load Capacity: Horizontal
3 kg
Load Capacity: Vertical
1 kg
Cable Type
Cable Length
m
Option: Brake
Option : Low power compatible
Option: Installation method
Option: Origin confirmation sensor
Option: Knuckle joint
Option: Home reverse Motor Spec
Position of Rod
mm
Enter value for POR
Position of Rod
mm
cm
inch
ft
Previews
3D
Dimension
2D
Download CAD models