您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCA2W-GD3NB-I-10-4-30-A1-P
IAI
Cylinder (Robot Cylinder)
Water Resistant
RCA2W
with Double Guide - Free mounting
Powered by
CAD模型選擇
{iai/cylinder_robot/water_resistant/rca2w/with_double_guide_free_mounting/rca2w_gd3nb_asmtab.prj},{NB=RCA2W-GD3NB-I-10-4-30-A1-P(20)},{IDNR=},{TYPE=RCA2W-GD3NB},{ET=Incremental},{MT=10},{LEAD=4},{STROKE=30},{CON=A1},{CT=2},{CL=P},{OPTCD=},{OPTLA=},{OPTF=},{POR=0},{X=3},{BR=BR},{PRA=1},{PPATH=partsnb/rca2_gdnb_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCA2W-GD3NB
Bill of material
RCA2W-GD3NB-I-10-4-30-A1-P
Order number
RCA2W-GD3NB-I-10-4-30-A1-P
Encoder type
Incremental
Motor Type
10
W
Lead
Ball screw 4mm
Ball screw 2mm
Ball screw 1mm
Ball screw 4mm
Ball screw 2mm
Ball screw 1mm
mm
Stroke
30
50
30
50
mm
Controller
A1
A3
A5
A6
A1
A3
A5
A6
Cable Type
Standard cable : Standard length
Standard cable : Length specification
No cable
Standard cable : Standard length
Standard cable : Length specification
No cable
Cable length
1
3
5
1
3
5
m
Option : Cable Direction
Standard
K1 : Left
K3 : Right
Standard
K1 : Left
K3 : Right
Option: Power saving
No
LA : Economy type
No
LA : Economy type
Option: Fitting
No
VL : Sction fitting L-specification
No
VL : Sction fitting L-specification
Position of rod
mm
Enter value for POR
Position of rod
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型