目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCA-RA3C-I-20-10-50-A1-P
IAI
Cylinder (Robot Cylinder)
Rod/Radial Cylinder/Wide Rod Type
RCA series
Coupling Type
Powered by
CAD模型選擇
{iai/cylinder_robot/rod_type/rca_series/coupling_type/rca_ra3c_asmtab.prj},{NB=RCA-RA3C-I-20-10-50-A1-P-0},{TYPE=RCA-RA3C},{XTYPE=1},{ENTYPE=I},{ENTYPE2= 'I', 'Incremental'},{YTYPE=20},{YTYPE2='20','20W'},{LBS=10},{LBS1='10','5','2.5'},{S=50},{CON=A1},{SX=50,100,150,200},{CTYPE=1},{LTC=1},{OPTBRAKE=},{HAD=},{OPTIM=},{OPTOCS=},{OPTKJ=},{LPC=},{OPTREV=},{POR=0},{PPATH=rca_ra_c_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCA - RA3C
Bill of material
RCA-RA3C-I-20-10-50-A1-P
Order number
RCA-RA3C-I-20-10-50-A1-P
Encoder Type
Incremental
Incremental
Motor Output
20W
20W
W
Lead of Ball Screw
10
5
2.5
10
5
2.5
mm
Stroke
50.000
100.000
150.000
200.000
50.000
100.000
150.000
200.000
mm
Controller
A1
A3
A5
A6
A1
A3
A5
A6
Cable Type
Standard cable: Standard lenght
Standard cable: Lenght specification
Robot Cable
No cable
Standard cable: Standard lenght
Standard cable: Lenght specification
Robot Cable
No cable
Cable Length
1
3
5
1
3
5
m
Option: Brake
No
Yes
No
Yes
Option : High acceleration/decceleration
No
Yes
No
Yes
Option: Installation method
No
Flange
Foot
Trunnion (Front)
Trunnion (Rear)
No
Flange
Foot
Trunnion (Front)
Trunnion (Rear)
Option: Origin confirmation sensor
No
Yes
No
Yes
Option: Knuckle joint
No
Yes
No
Yes
Option : Low power compatible
No
Yes
No
Yes
Option: Home reverse Motor Spec
No
Yes
No
Yes
Position of Rod
mm
Enter value for POR
Position of Rod
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型