目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCA-A6R-I-30-12-50-A1-P-B-MB
IAI
Cylinder (Robot Cylinder)
Arm Type
RCA series
Powered by
CAD模型選擇
{iai/cylinder_robot/arm_type/rca/rca_a6r_asmtab.prj},{NB=RCA-A6R-I-30-12-50-A1-P-B-MB-0},{TYPE=RCA-A6R},{XTYPE=3},{ENTYPE=I},{MOT=30},{LBS=12},{LBSX=12,6},{S=50},{CON=A1},{CTYPE=1},{LTC=1},{OPTBRAKE=Yes},{LPC=},{OPTREV=1},{OPTM=1},{POS=0},{PPATH=rca_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IAI
Description
RCA - A6R
Bill of material
RCA-A6R-I-30-12-50-A1-P-B-MB
Order number
RCA-A6R-I-30-12-50-A1-P-B-MB
Encoder Type
Incremental
Absolute
Incremental
Absolute
Lead
12.000
6.000
12.000
6.000
mm
Stroke
50.000
100.000
150.000
200.000
50.000
100.000
150.000
200.000
mm
Applicable controller
A1
A3
A5
A6
A1
A3
A5
A6
Cable type
Standard cable: Standard length
Standard cable: Length specification
Robot Cable
No cable
Standard cable: Standard length
Standard cable: Length specification
Robot Cable
No cable
Cable Length
1
3
5
1
3
5
m
Option: Brake
Yes
Option : Low power compatible
No
Yes
No
Yes
Option: Reversed home specification
No
Yes
No
Yes
Option: Motor reversing specification
Standard
Motor reversing on right
Motor reversing on left
Standard
Motor reversing on right
Motor reversing on left
Position of Rod
mm
Enter value for POS
Position of Rod
mm
cm
inch
ft
確定
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型