您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: LUCAS FRANCE
Created: 06.09.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LUCAS FRANCE
LUCAS - 3-AXES GANTRY ROBOT - 1 ROBOT
LUCAS FRANCE
3-axes gantry robot
Powered by
CAD模型選擇
{lucas/robot_cartesien_3_axes/rc3_1_robot.prj},{NB=RC31R1A1_250_1225_7_440_484_U250_2000_11_12500_0_5000_114_7500_1100011210A500_0_0_0_0.5_0.5_0.5_A1A1A},{PPATH=rc3_asmsbl.prj},{TYPECONFIGX=Configuration 1},{MARQUEROBOT=ABB},{MODELEROBOT=IRB 52-7/1.20},{MASSEROBOT=250.0},{LOBRAS=1225.0},{LOEMBASE=440.0},{LAEMBASE=484.0},{CUTILE=7.0},{TYPECYCLE=Cycle sans interpolation des axes},{SOUFFLETS=Sans soufflet},{POSBASBRASZ=250},{CZ=2000},{VZ=0.5},{AZ=0.5},{HSPL=12500.0},{CALEZ=0.0},{CY=5000},{VY=0.5},{AY=0.5},{TAILLEFUT=4},{COURSE=7500},{V=0.5},{A=0.5},{LACHAINE=120},{POSCHAINE=CC},{LACHAINEY=170},{PREREP=Standard},{RIGIDITE=Standard},{POSCHARIOT=0.0},{POSCHARIOTY=0.0},{POSBRASZ=0.0},{DOMAP=Inconnu},{TYPEAP=Inconnu},{ENVIPRINCI=Inconnu},{DEX=0.50},{DEY=0.50},{DEZ=0.50},{COULEURMOB=RAL 3020 - Rouge signalisation (std)},{COULEURFIX=RAL 9006 - Aluminium blanc (std)},{OPTGARANTIE=12 mois ou 10 000 km},{TESTCLIENT=Non},{LIEU=France},{DISTANCE=500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
LUCAS FRANCE
Description
RC3 - 1 ROBOT - 3-AXES GANTRY ROBOT
Bill of material
LUCAS - 3-AXES GANTRY ROBOT - 1 ROBOT
Type of gantry configuration
Configuration 1 ✔
Configuration 1
Configuration 1
Configuration 2
Configuration 2
Robot brand
ABB ✔
ABB
ABB
FANUC
FANUC
KUKA
KUKA
MOTOMAN
MOTOMAN
COMAU
COMAU
ADEPT
ADEPT
CMA
CMA
DENSO
DENSO
EPSON
EPSON
HYUNDAI
HYUNDAI
KAWASAKI
KAWASAKI
MITSUBISHI
MITSUBISHI
NACHI
NACHI
OTC_DAIHEN
OTC_DAIHEN
PANASONIC
PANASONIC
REIS
REIS
STAUBLI
STAUBLI
OTHER..
OTHER..
Robot model
IRB 52-7/1.20
IRB 52-7/1.45
IRB 120-3/0.60
IRB 120T-3/0.60
IRB 140
IRB 140CR
IRB 140F
IRB 140T
IRB 140TCR
IRB 140TF
IRB 140TW
IRB 140W
IRB 1010-1.5/0.37
IRB 1100-4/0.475
IRB 1100-4/0.58
IRB 1200-5/0.90
IRB 1200-7/0.70
IRB 1300-7/1.40
IRB 1300-11/0.90
IRB 1300-10/1.15
IRB 1300-12/1.40
IRB 1520ID-4/1.50
IRB 1600-10/1.20
IRB 1600-10/1.45
IRB 1600-6/1.20
IRB 1600-6/1.45
IRB 1660ID-4/1.55
IRB 1660ID-6/1.55
IRB 2400-10/1.55
IRB 2400-16/1.55
IRB 2600-12/1.65
IRB 2600-12/1.85
IRB 2600-20/1.65
IRB 2600ID-15/1.85
IRB 2600ID-8/2.00
IRB 4600-45/2.05
IRB 4600-60/2.05
OTHER..
IRB 52-7/1.20
IRB 52-7/1.45
IRB 120-3/0.60
IRB 120T-3/0.60
IRB 140
IRB 140CR
IRB 140F
IRB 140T
IRB 140TCR
IRB 140TF
IRB 140TW
IRB 140W
IRB 1010-1.5/0.37
IRB 1100-4/0.475
IRB 1100-4/0.58
IRB 1200-5/0.90
IRB 1200-7/0.70
IRB 1300-7/1.40
IRB 1300-11/0.90
IRB 1300-10/1.15
IRB 1300-12/1.40
IRB 1520ID-4/1.50
IRB 1600-10/1.20
IRB 1600-10/1.45
IRB 1600-6/1.20
IRB 1600-6/1.45
IRB 1660ID-4/1.55
IRB 1660ID-6/1.55
IRB 2400-10/1.55
IRB 2400-16/1.55
IRB 2600-12/1.65
IRB 2600-12/1.85
IRB 2600-20/1.65
IRB 2600ID-15/1.85
IRB 2600ID-8/2.00
IRB 4600-45/2.05
IRB 4600-60/2.05
OTHER..
Robot weight
250.0
250.0
kg
Robot arm length
1225.0
1225.0
mm
Length of the robot base
440.0
440.0
mm
Width of the robot base
484.0
484.0
mm
Robot payload
7.0
7.0
kg
Type of cycle
Cycle without axes interpolation ✔
Cycle without axes interpolation
Cycle without axes interpolation
Cycle with axes interpolation
Cycle with axes interpolation
Protection bellow option
Without protection bellow
With protection bellow
Without protection bellow
With protection bellow
Down position of the lifting arm
mm
Enter value for POSBASBRASZ
Down position of the lifting arm
mm
cm
inch
ft
確定
Useful stroke on the z-axis
mm
Enter value for CZ
Useful stroke on the z-axis
mm
cm
inch
ft
確定
Maximum speed on the z-axis
0.5
1.0
1.5
2.0
2.5
3.0
0.5
1.0
1.5
2.0
2.5
3.0
m/s
Maximum acceleration on the z-axis
0.5
1.0
1.5
2.0
2.5
3.0
0.5
1.0
1.5
2.0
2.5
3.0
m/s²
Minimum available ceiling height
4285.0
mm
Available ceiling height
mm
Enter value for HSPL
Available ceiling height
mm
cm
inch
ft
確定
Heightening of the gantry
mm
Enter value for CALEZ
Heightening of the gantry
mm
cm
inch
ft
確定
Available height under the x-beam
1897.5
mm
Available height under the y-beam
2538.0
mm
Useful stroke on the y-axis
mm
Enter value for CY
Useful stroke on the y-axis
mm
cm
inch
ft
確定
Maximum speed on the y-axis
0.5
1.0
1.5
2.0
2.5
3.0
0.5
1.0
1.5
2.0
2.5
3.0
m/s
Maximum acceleration on the y-axis
0.5
1.0
1.5
2.0
2.5
3.0
0.5
1.0
1.5
2.0
2.5
3.0
m/s²
Size of the lifting arm
4
4
Useful stroke on the x-axis
mm
Enter value for COURSE
Useful stroke on the x-axis
mm
cm
inch
ft
確定
Maximum speed on the x-axis
0.5
1.0
1.5
2.0
2.5
3.0
0.5
1.0
1.5
2.0
2.5
3.0
m/s
Maximum acceleration on the x-axis
0.5
1.0
1.5
2.0
2.5
3.0
0.5
1.0
1.5
2.0
2.5
3.0
m/s²
Information of robot configuration
The configuration is possible and fits in the standard products of LUCAS FRANCE.
Effective stroke on the x-axis
7750.0
mm
Effective stroke on the y-axis
5030.000
mm
Effective stroke on the z-axis
2000.0
mm
X-axis energy chain width
120
170
220
120
170
220
mm
X-axis energy chain position
Rack side ✔
Rack side
Y-axis energy chain width
170
120
220
170
120
220
mm
Precision and repeatability
Standard
Increased
Standard
Increased
Precision of racks on x-axis
+/- 0.562
mm
Precision of racks on y-axis
+/- 0.463
mm
Precision of racks on z-axis
+/- 0.141
mm
Unidirectional repeatability without deformation of the structure
+/- 0.090
mm
Bidirectional repeatability without deformation of the structure
+/- 0.31
mm
Straightness of the X-beam without deformation of the structure
0.90
mm
Straightness of the Y-beam without deformation of the structure
0.65
mm
Stiffness
Standard
Increased
Standard
Increased
X-axis lifting arm position
mm
Enter value for POSCHARIOT
X-axis lifting arm position
mm
cm
inch
ft
確定
Y-axis lifting arm position
mm
Enter value for POSCHARIOTY
Y-axis lifting arm position
mm
cm
inch
ft
確定
Z-axis lifting arm position
mm
Enter value for POSBRASZ
Z-axis lifting arm position
mm
cm
inch
ft
確定
Application field
Unknown
Aeronautics sector
Agribusiness
Automobile sector
Building sector
Railway
Cosmetics sector
Electronics
Renewable energies
Logistics
Machine tool
Metal
Pharmaceutical sector
Plastics processing
Different
Unknown
Aeronautics sector
Agribusiness
Automobile sector
Building sector
Railway
Cosmetics sector
Electronics
Renewable energies
Logistics
Machine tool
Metal
Pharmaceutical sector
Plastics processing
Different
Type of application
Unknown
Assembling
Loading/Unloading of machines
Loading/Unloading of presses
Plasma/Water-jet cutting
Gasketing depositing
Foundry sector
Handling/Positioning
Handling/Picking/Packaging
Palletizing/depalletising
Logistic order picking
Bending by press
Polishing/Deburring/Sanding
Measuring process/Testing
Spraying
Arc welding
Welding and laser cutting
Friction welding (FSW)
Spot welding
Wood/Glass machining
Machining/Shaping
Gluing
Different
Unknown
Assembling
Loading/Unloading of machines
Loading/Unloading of presses
Plasma/Water-jet cutting
Gasketing depositing
Foundry sector
Handling/Positioning
Handling/Picking/Packaging
Palletizing/depalletising
Logistic order picking
Bending by press
Polishing/Deburring/Sanding
Measuring process/Testing
Spraying
Arc welding
Welding and laser cutting
Friction welding (FSW)
Spot welding
Wood/Glass machining
Machining/Shaping
Gluing
Different
Main environment
Unknown
ATEX
Chips
Solid object
Fibre composite
Moisture
Painting
Dust
Dross
Standard
Different
Unknown
ATEX
Chips
Solid object
Fibre composite
Moisture
Painting
Dust
Dross
Standard
Different
X-axis maximum emergency stop deceleration
m/s²
X-axis motor maximum torque required
4.55
Nm
X-axis maximum motor brake torque
20.30
Nm
Inertia applied to the x-axis motor shaft
106.41
kg.cm²
X-axis required motor speed
2727
tr/min
Y-axis maximum emergency stop deceleration
m/s²
Y-axis motor maximum torque required
2.85
Nm
Y-axis maximum motor brake torque
32.34
Nm
Inertia applied to the y-axis motor shaft
62.89
kg.cm²
Y-axis required motor speed
2475
tr/min
Z-axis maximum emergency stop deceleration
m/s²
Minimum required z-axis motor nominal torque
20.73
Nm
Z-axis motor maximum torque required
21.77
Nm
Z-axis maximum motor brake torque
100.96
Nm
Inertia applied to the z-axis motor shaft
31.42
kg.cm²
Z-axis required motor speed
2357
tr/min
Carriage housings color
RAL 3020 - Traffic red (std)
RAL 1000 - Green beige
RAL 1001 - Beige
RAL 1002 - Sand yellow
RAL 1003 - Signal yellow
RAL 1004 - Golden yellow
RAL 1005 - Honey yellow
RAL 1006 - Maize yellow
RAL 1007 - Daffodil yellow
RAL 1011 - Brown beige
RAL 1012 - Lemon yellow
RAL 1013 - Oyster white
RAL 1014 - Ivory
RAL 1015 - Light ivory
RAL 1016 - Sulfur yellow
RAL 1017 - Saffron yellow
RAL 1018 - Zinc yellow
RAL 1019 - Grey beige
RAL 1020 - Olive yellow
RAL 1021 - Rape yellow
RAL 1023 - Traffic yellow
RAL 1024 - Ochre yellow
RAL 1026 - Luminous yellow
RAL 1027 - Curry
RAL 1028 - Melon yellow
RAL 1032 - Broom yellow
RAL 1033 - Dahlia yellow
RAL 1034 - Pastel yellow
RAL 1035 - Pearl beige
RAL 1036 - Pearl gold
RAL 1037 - Sun yellow
RAL 2000 - Yellow orange
RAL 2001 - Red orange
RAL 2002 - Vermilion
RAL 2003 - Pastel orange
RAL 2004 - Pure orange
RAL 2005 - Luminous orange
RAL 2007 - Luminous bright orange
RAL 2008 - Bright red orange
RAL 2009 - Traffic orange
RAL 2010 - Signal orange
RAL 2011 - Deep orange
RAL 2012 - Salmon range
RAL 2013 - Pearl orange
RAL 3000 - Flame red
RAL 3001 - Signal red
RAL 3002 - Carmine red
RAL 3003 - Ruby red
RAL 3004 - Purple red
RAL 3005 - Wine red
RAL 3007 - Black red
RAL 3009 - Oxide red
RAL 3011 - Brown red
RAL 3012 - Beige red
RAL 3013 - Tomato red
RAL 3014 - Antique pink
RAL 3015 - Light pink
RAL 3016 - Coral red
RAL 3017 - Rose
RAL 3018 - Strawberry red
RAL 3022 - Salmon pink
RAL 3024 - Luminous red
RAL 3026 - Luminous bright red
RAL 3027 - Raspberry red
RAL 3028 - Pure red
RAL 3031 - Orient red
RAL 3032 - Pearl ruby red
RAL 3033 - Pearl pink
RAL 4001 - Red lilac
RAL 4002 - Red violet
RAL 4003 - Heather violet
RAL 4004 - Claret violet
RAL 4005 - Blue lilac
RAL 4006 - Traffic purple
RAL 4007 - Purple violet
RAL 4008 - Signal violet
RAL 4009 - Pastel violet
RAL 4010 - Telemagenta
RAL 4011 - Pearl violet
RAL 4012 - Pearl black berry
RAL 5000 - Violet blue
RAL 5001 - Green blue
RAL 5002 - Ultramarine blue
RAL 5003 - Saphire blue
RAL 5004 - Black blue
RAL 5005 - Signal blue
RAL 5007 - Brillant blue
RAL 5008 - Grey blue
RAL 5009 - Azure blue
RAL 5010 - Gentian blue
RAL 5011 - Steel blue
RAL 5012 - Light blue
RAL 5013 - Cobalt blue
RAL 5014 - Pigeon blue
RAL 5015 - Sky blue
RAL 5017 - Traffic blue
RAL 5018 - Turquoise blue
RAL 5019 - Capri blue
RAL 5020 - Ocean blue
RAL 5021 - Water blue
RAL 5022 - Night blue
RAL 5023 - Distant blue
RAL 5024 - Pastel blue
RAL 5025 - Pearl gentian blue
RAL 5026 - Pearl night blue
RAL 6000 - Patina green
RAL 6001 - Emerald green
RAL 6002 - Leaf green
RAL 6003 - Olive green
RAL 6004 - Blue green
RAL 6005 - Moss green
RAL 6006 - Grey olive
RAL 6007 - Bottle green
RAL 6008 - Brown green
RAL 6009 - Fir green
RAL 6010 - Grass green
RAL 6011 - Reseda green
RAL 6012 - Black green
RAL 6013 - Reed green
RAL 6014 - Yellow olive
RAL 6015 - Black olive
RAL 6016 - Turquoise green
RAL 6017 - May green
RAL 6018 - Yellow green
RAL 6019 - Pastel green
RAL 6020 - Chrome green
RAL 6021 - Pale green
RAL 6022 - Olive drab
RAL 6024 - Traffic green
RAL 6025 - Fern green
RAL 6026 - Opal green
RAL 6027 - Light green
RAL 6028 - Pine green
RAL 6029 - Mint green
RAL 6032 - Signal green
RAL 6033 - Mint turquoise
RAL 6034 - Pastel turquoise
RAL 6035 - Pearl green
RAL 6036 - Pearl opal green
RAL 6037 - Pure green
RAL 6038 - Luminous green
RAL 7000 - Squirrel grey
RAL 7001 - Silver grey
RAL 7002 - Olive grey
RAL 7003 - Moss grey
RAL 7004 - Signal grey
RAL 7005 - Mouse grey
RAL 7006 - Beige grey
RAL 7008 - Khaki grey
RAL 7009 - Green grey
RAL 7010 - Tarpaulin grey
RAL 7011 - Iron grey
RAL 7012 - Basalt grey
RAL 7013 - Brown grey
RAL 7015 - Slate grey
RAL 7016 - Anthracite grey
RAL 7021 - Black grey
RAL 7022 - Umbra grey
RAL 7023 - Concrete grey
RAL 7024 - Graphite grey
RAL 7026 - Granite grey
RAL 7030 - Stone grey
RAL 7031 - Blue grey
RAL 7032 - Pebble grey
RAL 7033 - Cement grey
RAL 7034 - Yellow grey
RAL 7035 - Light grey
RAL 7036 - Platinum grey
RAL 7037 - Dusty grey
RAL 7038 - Agate grey
RAL 7039 - Quartz grey
RAL 7040 - Window grey
RAL 7042 - Traffic grey A
RAL 7043 - Traffic grey B
RAL 7044 - Silk grey
RAL 7045 - Telegrey 1
RAL 7046 - Telegrey 2
RAL 7047 - Telegrey 4
RAL 7048 - Pearl mouse grey
RAL 8000 - Green brown
RAL 8001 - Ochre brown
RAL 8002 - Signal brown
RAL 8003 - Clay brown
RAL 8004 - Copper brown
RAL 8007 - Fawn brown
RAL 8008 - Olive brown
RAL 8011 - Nut brown
RAL 8012 - Red brown
RAL 8014 - Sepia brown
RAL 8015 - Chestnut brown
RAL 8016 - Mahogany brown
RAL 8017 - Chocolate brown
RAL 8019 - Grey brown
RAL 8022 - Black brown
RAL 8023 - Orange brown
RAL 8024 - Beige brown
RAL 8025 - Pale brown
RAL 8028 - Terra brown
RAL 8029 - Pearl copper
RAL 9001 - Cream
RAL 9002 - Grey white
RAL 9003 - Signal white
RAL 9004 - Signal black
RAL 9005 - Jet black
RAL 9006 - White aluminium
RAL 9007 - Grey aluminium
RAL 9010 - Pure white
RAL 9011 - Graphite black
RAL 9016 - Traffic white
RAL 9017 - Traffic black
RAL 9018 - Papyrus white
RAL 9022 - Pearl light grey
RAL 9023 - Pearl dark grey
RAL 3020 - Traffic red (std)
RAL 1000 - Green beige
RAL 1001 - Beige
RAL 1002 - Sand yellow
RAL 1003 - Signal yellow
RAL 1004 - Golden yellow
RAL 1005 - Honey yellow
RAL 1006 - Maize yellow
RAL 1007 - Daffodil yellow
RAL 1011 - Brown beige
RAL 1012 - Lemon yellow
RAL 1013 - Oyster white
RAL 1014 - Ivory
RAL 1015 - Light ivory
RAL 1016 - Sulfur yellow
RAL 1017 - Saffron yellow
RAL 1018 - Zinc yellow
RAL 1019 - Grey beige
RAL 1020 - Olive yellow
RAL 1021 - Rape yellow
RAL 1023 - Traffic yellow
RAL 1024 - Ochre yellow
RAL 1026 - Luminous yellow
RAL 1027 - Curry
RAL 1028 - Melon yellow
RAL 1032 - Broom yellow
RAL 1033 - Dahlia yellow
RAL 1034 - Pastel yellow
RAL 1035 - Pearl beige
RAL 1036 - Pearl gold
RAL 1037 - Sun yellow
RAL 2000 - Yellow orange
RAL 2001 - Red orange
RAL 2002 - Vermilion
RAL 2003 - Pastel orange
RAL 2004 - Pure orange
RAL 2005 - Luminous orange
RAL 2007 - Luminous bright orange
RAL 2008 - Bright red orange
RAL 2009 - Traffic orange
RAL 2010 - Signal orange
RAL 2011 - Deep orange
RAL 2012 - Salmon range
RAL 2013 - Pearl orange
RAL 3000 - Flame red
RAL 3001 - Signal red
RAL 3002 - Carmine red
RAL 3003 - Ruby red
RAL 3004 - Purple red
RAL 3005 - Wine red
RAL 3007 - Black red
RAL 3009 - Oxide red
RAL 3011 - Brown red
RAL 3012 - Beige red
RAL 3013 - Tomato red
RAL 3014 - Antique pink
RAL 3015 - Light pink
RAL 3016 - Coral red
RAL 3017 - Rose
RAL 3018 - Strawberry red
RAL 3022 - Salmon pink
RAL 3024 - Luminous red
RAL 3026 - Luminous bright red
RAL 3027 - Raspberry red
RAL 3028 - Pure red
RAL 3031 - Orient red
RAL 3032 - Pearl ruby red
RAL 3033 - Pearl pink
RAL 4001 - Red lilac
RAL 4002 - Red violet
RAL 4003 - Heather violet
RAL 4004 - Claret violet
RAL 4005 - Blue lilac
RAL 4006 - Traffic purple
RAL 4007 - Purple violet
RAL 4008 - Signal violet
RAL 4009 - Pastel violet
RAL 4010 - Telemagenta
RAL 4011 - Pearl violet
RAL 4012 - Pearl black berry
RAL 5000 - Violet blue
RAL 5001 - Green blue
RAL 5002 - Ultramarine blue
RAL 5003 - Saphire blue
RAL 5004 - Black blue
RAL 5005 - Signal blue
RAL 5007 - Brillant blue
RAL 5008 - Grey blue
RAL 5009 - Azure blue
RAL 5010 - Gentian blue
RAL 5011 - Steel blue
RAL 5012 - Light blue
RAL 5013 - Cobalt blue
RAL 5014 - Pigeon blue
RAL 5015 - Sky blue
RAL 5017 - Traffic blue
RAL 5018 - Turquoise blue
RAL 5019 - Capri blue
RAL 5020 - Ocean blue
RAL 5021 - Water blue
RAL 5022 - Night blue
RAL 5023 - Distant blue
RAL 5024 - Pastel blue
RAL 5025 - Pearl gentian blue
RAL 5026 - Pearl night blue
RAL 6000 - Patina green
RAL 6001 - Emerald green
RAL 6002 - Leaf green
RAL 6003 - Olive green
RAL 6004 - Blue green
RAL 6005 - Moss green
RAL 6006 - Grey olive
RAL 6007 - Bottle green
RAL 6008 - Brown green
RAL 6009 - Fir green
RAL 6010 - Grass green
RAL 6011 - Reseda green
RAL 6012 - Black green
RAL 6013 - Reed green
RAL 6014 - Yellow olive
RAL 6015 - Black olive
RAL 6016 - Turquoise green
RAL 6017 - May green
RAL 6018 - Yellow green
RAL 6019 - Pastel green
RAL 6020 - Chrome green
RAL 6021 - Pale green
RAL 6022 - Olive drab
RAL 6024 - Traffic green
RAL 6025 - Fern green
RAL 6026 - Opal green
RAL 6027 - Light green
RAL 6028 - Pine green
RAL 6029 - Mint green
RAL 6032 - Signal green
RAL 6033 - Mint turquoise
RAL 6034 - Pastel turquoise
RAL 6035 - Pearl green
RAL 6036 - Pearl opal green
RAL 6037 - Pure green
RAL 6038 - Luminous green
RAL 7000 - Squirrel grey
RAL 7001 - Silver grey
RAL 7002 - Olive grey
RAL 7003 - Moss grey
RAL 7004 - Signal grey
RAL 7005 - Mouse grey
RAL 7006 - Beige grey
RAL 7008 - Khaki grey
RAL 7009 - Green grey
RAL 7010 - Tarpaulin grey
RAL 7011 - Iron grey
RAL 7012 - Basalt grey
RAL 7013 - Brown grey
RAL 7015 - Slate grey
RAL 7016 - Anthracite grey
RAL 7021 - Black grey
RAL 7022 - Umbra grey
RAL 7023 - Concrete grey
RAL 7024 - Graphite grey
RAL 7026 - Granite grey
RAL 7030 - Stone grey
RAL 7031 - Blue grey
RAL 7032 - Pebble grey
RAL 7033 - Cement grey
RAL 7034 - Yellow grey
RAL 7035 - Light grey
RAL 7036 - Platinum grey
RAL 7037 - Dusty grey
RAL 7038 - Agate grey
RAL 7039 - Quartz grey
RAL 7040 - Window grey
RAL 7042 - Traffic grey A
RAL 7043 - Traffic grey B
RAL 7044 - Silk grey
RAL 7045 - Telegrey 1
RAL 7046 - Telegrey 2
RAL 7047 - Telegrey 4
RAL 7048 - Pearl mouse grey
RAL 8000 - Green brown
RAL 8001 - Ochre brown
RAL 8002 - Signal brown
RAL 8003 - Clay brown
RAL 8004 - Copper brown
RAL 8007 - Fawn brown
RAL 8008 - Olive brown
RAL 8011 - Nut brown
RAL 8012 - Red brown
RAL 8014 - Sepia brown
RAL 8015 - Chestnut brown
RAL 8016 - Mahogany brown
RAL 8017 - Chocolate brown
RAL 8019 - Grey brown
RAL 8022 - Black brown
RAL 8023 - Orange brown
RAL 8024 - Beige brown
RAL 8025 - Pale brown
RAL 8028 - Terra brown
RAL 8029 - Pearl copper
RAL 9001 - Cream
RAL 9002 - Grey white
RAL 9003 - Signal white
RAL 9004 - Signal black
RAL 9005 - Jet black
RAL 9006 - White aluminium
RAL 9007 - Grey aluminium
RAL 9010 - Pure white
RAL 9011 - Graphite black
RAL 9016 - Traffic white
RAL 9017 - Traffic black
RAL 9018 - Papyrus white
RAL 9022 - Pearl light grey
RAL 9023 - Pearl dark grey
Beams and pillars color
RAL 9006 - White aluminium (std)
RAL 1000 - Green beige
RAL 1001 - Beige
RAL 1002 - Sand yellow
RAL 1003 - Signal yellow
RAL 1004 - Golden yellow
RAL 1005 - Honey yellow
RAL 1006 - Maize yellow
RAL 1007 - Daffodil yellow
RAL 1011 - Brown beige
RAL 1012 - Lemon yellow
RAL 1013 - Oyster white
RAL 1014 - Ivory
RAL 1015 - Light ivory
RAL 1016 - Sulfur yellow
RAL 1017 - Saffron yellow
RAL 1018 - Zinc yellow
RAL 1019 - Grey beige
RAL 1020 - Olive yellow
RAL 1021 - Rape yellow
RAL 1023 - Traffic yellow
RAL 1024 - Ochre yellow
RAL 1026 - Luminous yellow
RAL 1027 - Curry
RAL 1028 - Melon yellow
RAL 1032 - Broom yellow
RAL 1033 - Dahlia yellow
RAL 1034 - Pastel yellow
RAL 1035 - Pearl beige
RAL 1036 - Pearl gold
RAL 1037 - Sun yellow
RAL 2000 - Yellow orange
RAL 2001 - Red orange
RAL 2002 - Vermilion
RAL 2003 - Pastel orange
RAL 2004 - Pure orange
RAL 2005 - Luminous orange
RAL 2007 - Luminous bright orange
RAL 2008 - Bright red orange
RAL 2009 - Traffic orange
RAL 2010 - Signal orange
RAL 2011 - Deep orange
RAL 2012 - Salmon range
RAL 2013 - Pearl orange
RAL 3000 - Flame red
RAL 3001 - Signal red
RAL 3002 - Carmine red
RAL 3003 - Ruby red
RAL 3004 - Purple red
RAL 3005 - Wine red
RAL 3007 - Black red
RAL 3009 - Oxide red
RAL 3011 - Brown red
RAL 3012 - Beige red
RAL 3013 - Tomato red
RAL 3014 - Antique pink
RAL 3015 - Light pink
RAL 3016 - Coral red
RAL 3017 - Rose
RAL 3018 - Strawberry red
RAL 3020 - Traffic red
RAL 3022 - Salmon pink
RAL 3024 - Luminous red
RAL 3026 - Luminous bright red
RAL 3027 - Raspberry red
RAL 3028 - Pure red
RAL 3031 - Orient red
RAL 3032 - Pearl ruby red
RAL 3033 - Pearl pink
RAL 4001 - Red lilac
RAL 4002 - Red violet
RAL 4003 - Heather violet
RAL 4004 - Claret violet
RAL 4005 - Blue lilac
RAL 4006 - Traffic purple
RAL 4007 - Purple violet
RAL 4008 - Signal violet
RAL 4009 - Pastel violet
RAL 4010 - Telemagenta
RAL 4011 - Pearl violet
RAL 4012 - Pearl black berry
RAL 5000 - Violet blue
RAL 5001 - Green blue
RAL 5002 - Ultramarine blue
RAL 5003 - Saphire blue
RAL 5004 - Black blue
RAL 5005 - Signal blue
RAL 5007 - Brillant blue
RAL 5008 - Grey blue
RAL 5009 - Azure blue
RAL 5010 - Gentian blue
RAL 5011 - Steel blue
RAL 5012 - Light blue
RAL 5013 - Cobalt blue
RAL 5014 - Pigeon blue
RAL 5015 - Sky blue
RAL 5017 - Traffic blue
RAL 5018 - Turquoise blue
RAL 5019 - Capri blue
RAL 5020 - Ocean blue
RAL 5021 - Water blue
RAL 5022 - Night blue
RAL 5023 - Distant blue
RAL 5024 - Pastel blue
RAL 5025 - Pearl gentian blue
RAL 5026 - Pearl night blue
RAL 6000 - Patina green
RAL 6001 - Emerald green
RAL 6002 - Leaf green
RAL 6003 - Olive green
RAL 6004 - Blue green
RAL 6005 - Moss green
RAL 6006 - Grey olive
RAL 6007 - Bottle green
RAL 6008 - Brown green
RAL 6009 - Fir green
RAL 6010 - Grass green
RAL 6011 - Reseda green
RAL 6012 - Black green
RAL 6013 - Reed green
RAL 6014 - Yellow olive
RAL 6015 - Black olive
RAL 6016 - Turquoise green
RAL 6017 - May green
RAL 6018 - Yellow green
RAL 6019 - Pastel green
RAL 6020 - Chrome green
RAL 6021 - Pale green
RAL 6022 - Olive drab
RAL 6024 - Traffic green
RAL 6025 - Fern green
RAL 6026 - Opal green
RAL 6027 - Light green
RAL 6028 - Pine green
RAL 6029 - Mint green
RAL 6032 - Signal green
RAL 6033 - Mint turquoise
RAL 6034 - Pastel turquoise
RAL 6035 - Pearl green
RAL 6036 - Pearl opal green
RAL 6037 - Pure green
RAL 6038 - Luminous green
RAL 7000 - Squirrel grey
RAL 7001 - Silver grey
RAL 7002 - Olive grey
RAL 7003 - Moss grey
RAL 7004 - Signal grey
RAL 7005 - Mouse grey
RAL 7006 - Beige grey
RAL 7008 - Khaki grey
RAL 7009 - Green grey
RAL 7010 - Tarpaulin grey
RAL 7011 - Iron grey
RAL 7012 - Basalt grey
RAL 7013 - Brown grey
RAL 7015 - Slate grey
RAL 7016 - Anthracite grey
RAL 7021 - Black grey
RAL 7022 - Umbra grey
RAL 7023 - Concrete grey
RAL 7024 - Graphite grey
RAL 7026 - Granite grey
RAL 7030 - Stone grey
RAL 7031 - Blue grey
RAL 7032 - Pebble grey
RAL 7033 - Cement grey
RAL 7034 - Yellow grey
RAL 7035 - Light grey
RAL 7036 - Platinum grey
RAL 7037 - Dusty grey
RAL 7038 - Agate grey
RAL 7039 - Quartz grey
RAL 7040 - Window grey
RAL 7042 - Traffic grey A
RAL 7043 - Traffic grey B
RAL 7044 - Silk grey
RAL 7045 - Telegrey 1
RAL 7046 - Telegrey 2
RAL 7047 - Telegrey 4
RAL 7048 - Pearl mouse grey
RAL 8000 - Green brown
RAL 8001 - Ochre brown
RAL 8002 - Signal brown
RAL 8003 - Clay brown
RAL 8004 - Copper brown
RAL 8007 - Fawn brown
RAL 8008 - Olive brown
RAL 8011 - Nut brown
RAL 8012 - Red brown
RAL 8014 - Sepia brown
RAL 8015 - Chestnut brown
RAL 8016 - Mahogany brown
RAL 8017 - Chocolate brown
RAL 8019 - Grey brown
RAL 8022 - Black brown
RAL 8023 - Orange brown
RAL 8024 - Beige brown
RAL 8025 - Pale brown
RAL 8028 - Terra brown
RAL 8029 - Pearl copper
RAL 9001 - Cream
RAL 9002 - Grey white
RAL 9003 - Signal white
RAL 9004 - Signal black
RAL 9005 - Jet black
RAL 9007 - Grey aluminium
RAL 9010 - Pure white
RAL 9011 - Graphite black
RAL 9016 - Traffic white
RAL 9017 - Traffic black
RAL 9018 - Papyrus white
RAL 9022 - Pearl light grey
RAL 9023 - Pearl dark grey
RAL 9006 - White aluminium (std)
RAL 1000 - Green beige
RAL 1001 - Beige
RAL 1002 - Sand yellow
RAL 1003 - Signal yellow
RAL 1004 - Golden yellow
RAL 1005 - Honey yellow
RAL 1006 - Maize yellow
RAL 1007 - Daffodil yellow
RAL 1011 - Brown beige
RAL 1012 - Lemon yellow
RAL 1013 - Oyster white
RAL 1014 - Ivory
RAL 1015 - Light ivory
RAL 1016 - Sulfur yellow
RAL 1017 - Saffron yellow
RAL 1018 - Zinc yellow
RAL 1019 - Grey beige
RAL 1020 - Olive yellow
RAL 1021 - Rape yellow
RAL 1023 - Traffic yellow
RAL 1024 - Ochre yellow
RAL 1026 - Luminous yellow
RAL 1027 - Curry
RAL 1028 - Melon yellow
RAL 1032 - Broom yellow
RAL 1033 - Dahlia yellow
RAL 1034 - Pastel yellow
RAL 1035 - Pearl beige
RAL 1036 - Pearl gold
RAL 1037 - Sun yellow
RAL 2000 - Yellow orange
RAL 2001 - Red orange
RAL 2002 - Vermilion
RAL 2003 - Pastel orange
RAL 2004 - Pure orange
RAL 2005 - Luminous orange
RAL 2007 - Luminous bright orange
RAL 2008 - Bright red orange
RAL 2009 - Traffic orange
RAL 2010 - Signal orange
RAL 2011 - Deep orange
RAL 2012 - Salmon range
RAL 2013 - Pearl orange
RAL 3000 - Flame red
RAL 3001 - Signal red
RAL 3002 - Carmine red
RAL 3003 - Ruby red
RAL 3004 - Purple red
RAL 3005 - Wine red
RAL 3007 - Black red
RAL 3009 - Oxide red
RAL 3011 - Brown red
RAL 3012 - Beige red
RAL 3013 - Tomato red
RAL 3014 - Antique pink
RAL 3015 - Light pink
RAL 3016 - Coral red
RAL 3017 - Rose
RAL 3018 - Strawberry red
RAL 3020 - Traffic red
RAL 3022 - Salmon pink
RAL 3024 - Luminous red
RAL 3026 - Luminous bright red
RAL 3027 - Raspberry red
RAL 3028 - Pure red
RAL 3031 - Orient red
RAL 3032 - Pearl ruby red
RAL 3033 - Pearl pink
RAL 4001 - Red lilac
RAL 4002 - Red violet
RAL 4003 - Heather violet
RAL 4004 - Claret violet
RAL 4005 - Blue lilac
RAL 4006 - Traffic purple
RAL 4007 - Purple violet
RAL 4008 - Signal violet
RAL 4009 - Pastel violet
RAL 4010 - Telemagenta
RAL 4011 - Pearl violet
RAL 4012 - Pearl black berry
RAL 5000 - Violet blue
RAL 5001 - Green blue
RAL 5002 - Ultramarine blue
RAL 5003 - Saphire blue
RAL 5004 - Black blue
RAL 5005 - Signal blue
RAL 5007 - Brillant blue
RAL 5008 - Grey blue
RAL 5009 - Azure blue
RAL 5010 - Gentian blue
RAL 5011 - Steel blue
RAL 5012 - Light blue
RAL 5013 - Cobalt blue
RAL 5014 - Pigeon blue
RAL 5015 - Sky blue
RAL 5017 - Traffic blue
RAL 5018 - Turquoise blue
RAL 5019 - Capri blue
RAL 5020 - Ocean blue
RAL 5021 - Water blue
RAL 5022 - Night blue
RAL 5023 - Distant blue
RAL 5024 - Pastel blue
RAL 5025 - Pearl gentian blue
RAL 5026 - Pearl night blue
RAL 6000 - Patina green
RAL 6001 - Emerald green
RAL 6002 - Leaf green
RAL 6003 - Olive green
RAL 6004 - Blue green
RAL 6005 - Moss green
RAL 6006 - Grey olive
RAL 6007 - Bottle green
RAL 6008 - Brown green
RAL 6009 - Fir green
RAL 6010 - Grass green
RAL 6011 - Reseda green
RAL 6012 - Black green
RAL 6013 - Reed green
RAL 6014 - Yellow olive
RAL 6015 - Black olive
RAL 6016 - Turquoise green
RAL 6017 - May green
RAL 6018 - Yellow green
RAL 6019 - Pastel green
RAL 6020 - Chrome green
RAL 6021 - Pale green
RAL 6022 - Olive drab
RAL 6024 - Traffic green
RAL 6025 - Fern green
RAL 6026 - Opal green
RAL 6027 - Light green
RAL 6028 - Pine green
RAL 6029 - Mint green
RAL 6032 - Signal green
RAL 6033 - Mint turquoise
RAL 6034 - Pastel turquoise
RAL 6035 - Pearl green
RAL 6036 - Pearl opal green
RAL 6037 - Pure green
RAL 6038 - Luminous green
RAL 7000 - Squirrel grey
RAL 7001 - Silver grey
RAL 7002 - Olive grey
RAL 7003 - Moss grey
RAL 7004 - Signal grey
RAL 7005 - Mouse grey
RAL 7006 - Beige grey
RAL 7008 - Khaki grey
RAL 7009 - Green grey
RAL 7010 - Tarpaulin grey
RAL 7011 - Iron grey
RAL 7012 - Basalt grey
RAL 7013 - Brown grey
RAL 7015 - Slate grey
RAL 7016 - Anthracite grey
RAL 7021 - Black grey
RAL 7022 - Umbra grey
RAL 7023 - Concrete grey
RAL 7024 - Graphite grey
RAL 7026 - Granite grey
RAL 7030 - Stone grey
RAL 7031 - Blue grey
RAL 7032 - Pebble grey
RAL 7033 - Cement grey
RAL 7034 - Yellow grey
RAL 7035 - Light grey
RAL 7036 - Platinum grey
RAL 7037 - Dusty grey
RAL 7038 - Agate grey
RAL 7039 - Quartz grey
RAL 7040 - Window grey
RAL 7042 - Traffic grey A
RAL 7043 - Traffic grey B
RAL 7044 - Silk grey
RAL 7045 - Telegrey 1
RAL 7046 - Telegrey 2
RAL 7047 - Telegrey 4
RAL 7048 - Pearl mouse grey
RAL 8000 - Green brown
RAL 8001 - Ochre brown
RAL 8002 - Signal brown
RAL 8003 - Clay brown
RAL 8004 - Copper brown
RAL 8007 - Fawn brown
RAL 8008 - Olive brown
RAL 8011 - Nut brown
RAL 8012 - Red brown
RAL 8014 - Sepia brown
RAL 8015 - Chestnut brown
RAL 8016 - Mahogany brown
RAL 8017 - Chocolate brown
RAL 8019 - Grey brown
RAL 8022 - Black brown
RAL 8023 - Orange brown
RAL 8024 - Beige brown
RAL 8025 - Pale brown
RAL 8028 - Terra brown
RAL 8029 - Pearl copper
RAL 9001 - Cream
RAL 9002 - Grey white
RAL 9003 - Signal white
RAL 9004 - Signal black
RAL 9005 - Jet black
RAL 9007 - Grey aluminium
RAL 9010 - Pure white
RAL 9011 - Graphite black
RAL 9016 - Traffic white
RAL 9017 - Traffic black
RAL 9018 - Papyrus white
RAL 9022 - Pearl light grey
RAL 9023 - Pearl dark grey
Warranty option
12 months or 10 000 km
18 months or 10 000 km
24 months or 10 000 km
30 months or 10 000 km
12 months or 10 000 km
18 months or 10 000 km
24 months or 10 000 km
30 months or 10 000 km
Customer tests at LUCAS
No
Yes
No
Yes
Place of delivery and installation
France
Germany
Austria
Belgium
Bulgaria
Croatia
Denmark
Spain
Estonia
Finland
Greece
Hungary
Italy
Lithuania
Latvia
Luxembourg
Netherlands
Poland
Portugal
Czech Republic
Romania
Slovakia
Slovenia
Sweden
Other countries
France
Germany
Austria
Belgium
Bulgaria
Croatia
Denmark
Spain
Estonia
Finland
Greece
Hungary
Italy
Lithuania
Latvia
Luxembourg
Netherlands
Poland
Portugal
Czech Republic
Romania
Slovakia
Slovenia
Sweden
Other countries
Distance between LUCAS and the installation site
km
Previews
3D
2D
下載CAD模型
生成CAD模型