??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 96
HELP_VARIABLE
Company
WMBerg
Description
RC25D - #25 .250 Pitch Chain - 1/4" Pitch
Bill of material
RC25N-280
Product No.
Description
ROW-L-ER CHAIN LINK POS. DRIVE
Catalog Name
Master Inch/Metric Catalog
Material
Pitch
0.250 Zoll
No. of Pitches
Available Length
Zoll
Average Tensile Load
lbs
Length
0.125 Zoll
Diameter
0.130 Zoll
Diameter
0.105 Zoll
Width
0.040 Zoll
Length
0.359 Zoll
Height
0.25 Zoll
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen