??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
RC2000
Bill of material
RC2000-8-P90
Model no.
RC2000
Port size
Pressure range
Relief mechanism
Attachment gauge type
Attachment bracket type
Attachment fitting
Clean room specifications
P90 : Stainless steel material used Oil free
Infotext
Dimensions
A
Rc1/4 mm
B
50.000 mm
C
25.500 mm
D
27.000 mm
E
95.000 mm
F
21.000 mm
Previews
3D
Dimension
2D
Download CAD models