??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RC15-14-N3 - Inductive Sensors
Bill of material
RC15-14-N3
Product Picture
MANUID
RC15-14-N3
Short Description
Inductive ring sensor RC15-14-N3
EAN
4050143004195
Manufacturer Type Description
RC15-14-N3
Maximum operating ambient temperature
70.00 °C
Minimum operating ambient temperature
-20.00 °C
Housing coating
Uncoated
Voltage type
DC
Width of sensor
25 mm
Design of control element
Design of control output
NAMUR
Housing construction form
Special construction
Housing material
Polyester
Length of sensor
20 mm
Height of sensor
32.5 mm
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.040
LENGTH
0.140
WIDTH
0.111
DEPTH
0.005
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models