??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RC15-14-N0-Y95903 - Inductive Sensors
Bill of material
RC15-14-N0-Y95903
MANUID
RC15-14-N0-Y95903
Short Description
Inductive ring sensor RC15-14-N0-Y95903
EAN
4050143313303
Manufacturer Type Description
RC15-14-N0-Y95903
Maximum operating ambient temperature
65.00 °C
Minimum operating ambient temperature
-20.00 °C
Housing coating
Uncoated
Voltage type
DC
Width of sensor
25 mm
Design of control element
Design of control output
NAMUR
Housing construction form
Special construction
Housing material
Polyester
Length of sensor
20 mm
Height of sensor
32.5 mm
Switch frequency
1500.000 Hz
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.020
LENGTH
0.033
WIDTH
0.017
DEPTH
0.017
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models