??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RC10-14-N3-Y95216 - Inductive Sensors
Bill of material
RC10-14-N3-Y95216
Product Picture
MANUID
RC10-14-N3-Y95216
Short Description
Inductive ring sensor RC10-14-N3-Y95216
EAN
4050143281718
Manufacturer Type Description
RC10-14-N3-Y95216
Maximum operating ambient temperature
40.00 °C
Minimum operating ambient temperature
0.00 °C
mechanical installation conditions
not flush
Housing coating
Uncoated
Width of sensor
25 mm
Design of control element
Design of control output
NAMUR
Housing construction form
Special construction
Housing material
Polyester
Length of sensor
20 mm
Height of sensor
32.5 mm
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.040
LENGTH
0.015
WIDTH
0.140
DEPTH
0.140
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Размер
2D
Сваляне на CAD модели