??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RC10-14-N3-Y115614 - Inductive Sensors
Bill of material
RC10-14-N3-Y115614
Product Picture
MANUID
RC10-14-N3-Y115614
Short Description
Inductive ring sensor RC10-14-N3-Y115614
EAN
4050143010950
Manufacturer Type Description
RC10-14-N3-Y115614
Maximum operating ambient temperature
40.00 °C
Minimum operating ambient temperature
0.00 °C
Housing coating
Uncoated
Voltage type
DC
Width of sensor
26 mm
Design of control element
Design of control output
NAMUR
Housing construction form
Special construction
Housing material
Polyester
Length of sensor
30 mm
Height of sensor
32 mm
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.070
LENGTH
0.138
WIDTH
0.069
DEPTH
0.035
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models