??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RC10-14-N3-Y110970 - Inductive Sensors
Bill of material
RC10-14-N3-Y110970
Product Picture
MANUID
RC10-14-N3-Y110970
Short Description
Inductive ring sensor RC10-14-N3-Y110970
EAN
4050143113880
Manufacturer Type Description
RC10-14-N3-Y110970
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-20.00 °C
Housing coating
Uncoated
Width of sensor
25 mm
Design of control element
Design of control output
NAMUR
Housing construction form
Special construction
Housing material
Polyester
Length of sensor
20 mm
Height of sensor
32.5 mm
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.040
LENGTH
0.145
WIDTH
0.113
DEPTH
0.032
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드