??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
RC10-14-N3 - Inductive Sensors
Bill of material
RC10-14-N3
Product Picture
MANUID
RC10-14-N3
Short Description
Inductive ring sensor RC10-14-N3
EAN
4050143004188
Manufacturer Type Description
RC10-14-N3
Maximum operating ambient temperature
100.00 °C
Minimum operating ambient temperature
-20.00 °C
Housing coating
Uncoated
Width of sensor
25 mm
Design of control element
Design of control output
NAMUR
Housing construction form
Special construction
Housing material
Polyester
Length of sensor
20 mm
Height of sensor
32.5 mm
Design of electrical connection
with cable preassembled
Number of content units per order unit
1
Country of origin
ID
WEIGHT
0.040
LENGTH
0.190
WIDTH
0.050
DEPTH
0.007
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models