??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 7
HELP_VARIABLE
Company
Jtekt North America
Description
RC - Inch Series - Drawn Cup Roller Clutches
Bill of material
RC-061008-FS
Clutch Designation
Inside Dia. / Clutch Designation
Shaft Diameter
mm/INCH
Fw - Inside Diameter
mm/INCH
D - Outer Diameter
mm/INCH
C - Width
mm/INCH
Clutch Design
Tr - Torque Rating
N/lbf
Z – Min. O.D. of Steel Housing for Rated Torque
Overrun Limiting Speed Rating for Rotating Shaft
r/min
RG - Ring Gage
mm/INCH
Clp - Clutch Locking Plug
mm/INCH
COP - Clutch Overrun Plug
mm/INCH
S - Max. for Shaft Raceway Diameter
mm/INCH
S - Min. for Shaft Raceway Diameter
mm/INCH
H - Max. for Housing Bore
mm/INCH
H - Min. for Housing Bore
mm/INCH
Approx. Wt.
kg/lbs
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés