??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
RBWAC, RBWWC - Economy Pulleys for Flat Belts - Width L=110~510 - Crowned Type -
Bill of material
RBWAC38-12-110-H0.3
Part No.
Surface Treatment
Shaft Hole Selection
D
mm
d Selection
mm
d Tolerance
- mm
Nominal
-
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
H Selection
mm
K Key Length
0 mm
d1
mm
D1
mm
M
b
0 mm
b Tolerance
- mm
t
0.0 mm
t Tolerance
- mm
Previews
3D
Dimension
2D
Download CAD models