??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
RBTR, SCTS - Holders for Mini Suction Cup Male Thread Type
Bill of material
RBTS2-4
Part No.
RBTS2-4
Type Selection
Square Type
Material
Color
Black
Hardness
Shore A80
Allowable Temperature (deg Celsius)
-20~150
Electric Resistance
1.0x10^5 Ohm
A Selection
mm
B
4 mm
X
4.0 mm
Y
6.0 mm
T
0.4 mm
d
1.0 mm
H
1.7 mm
Applicable Holder
MHLDM
Previews
3D
Dimension
2D
Download CAD models