??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
RBTR, SCTR - Holders for Mini Suction Cup - Male Thread Type
Bill of material
RBTR1
Part No.
RBTR1
Type Selection
Round Type
Material
Color
Black
Hardness
Shore A80
Allowable Temperature (deg Celsius)
-20~150
Electric Resistance
1.0x10^5 Ohm
D Selection
mm
C
0.0 mm
A
4 mm
d
0.5 mm
H
1.7 mm
Applicable Holder
MHLDM
Previews
3D
Dimension
2D
Download CAD models