??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RBT51_66 - Support For Base - Opening Economy Type
Bill of material
RBT56-D10
Code
Type
material(international)
material(amount to)
Surface Treatment
Attachment (Screw)
D
mm
D Tolerance
+0.015/0 mm
D2
45 mm
B
27 mm
L
35 mm
T
10 mm
D1
26 mm
F
30 mm
G
18 mm
C
29.0 mm
b
4.5 mm
S
0.0 mm
H
9.5 mm
Y
3.0 mm
W
2 mm
d
4.5 mm
d1
8.0 mm
M
M4
h
22 mm
f
15 mm
e
14 mm
K
35 mm
P.C.D
36 mm
Hyperlinks
Website
Previews
3D
Dimension
2D
Download CAD models