??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RBT01_11 - Support For Base¡¤Opening Type
Bill of material
RBT02-D10
Code
Type
Open Type
Material
Surface Treatment
Accessories
Accessories
M4X14(1ge)
D
mm
D Tolerance
+0.015/0
D2
50 mm
B
33 mm
L
35 mm
T
10 mm
D1
30 mm
F
35 mm
G
18 mm
b
4.5 mm
C
29.0 mm
S
0.0 mm
H
9.0 mm
Y
5 mm
d
4.5 mm
d1
8.0 mm
M
M4
h
22 mm
f
15 mm
e
20 mm
W
2 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models