??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
RBSWM_mv3a - ROBOT STAND - For Robots made by MITSUBISHI - Vertically articulated robot Payload 10kg or less
Bill of material
RBSWM180-MV3A-H100
Part Number
RBSWM180-MV3A-H100
Type
RBSWM
A
mm
Top view
H 5mm Increment
mm
Enter value for H
H 5mm Increment
mm
cm
inch
ft
T
14 mm
G
150 mm
N
11 mm
C
2 mm
Nominal
150A
E
165.2 mm
TT
7.1 mm
Previews
3D
2D
Download CAD models