??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
RBPJ, RBSJ body - Roller Plungers - Bolt Type
Bill of material
RBPJ16_b
Part No.
Type Selection
Material of Main Body
1045 Carbon Steel
Surface Treatment of Main Body
Electroless Nickel Plating
Material of Pin
1045 Carbon Steel
Surface Treatment of Pin
Electroless Nickel Plating
Material of Bearing
52100 Bearing Steel
Material of Bushing
High Tensile Brass Alloy
Material of Spring
304 Stainless Steel - WBP
No.
mm
Load min.
1.6 N
Load max.
4.8 N
Bearing Number
d
mm
b
mm
E
mm
L1
mm
M
Pitch
mm
Previews
3D
Dimension
2D
Download CAD models