??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
RBLD, RBLDL - Rod End Bearings - Link Ball Type with Thread - Link Ball L Type
Bill of material
RBLD8
Part No.
Thread Selection
Material of Holder
Material of Shank with Ball
1035 Steel
Hardness of Shank with Ball
20~28HRC
Surface Treatment of Shank with Ball
-
Material of Boot
NBR Special Synthetic Rubber
Hardness
Sphere 650HV~
M
D
mm
D1
mm
D2
mm
D3
0 mm
L
mm
L1
mm
L2
mm
MxP
L3
mm
W
mm
d
mm
d Tolerance
mm
(c)
mm
l
mm
l1
mm
l2
mm
l3
mm
B
mm
Z Eccentricity
0.0 mm
Ball Diameter
mm
th Allowable Slant Face (Degree)
Strength of Yielding Point Pk
N
Static Load Capacity Radial Cs
N
Mass
g
Radial Direction Clearance of Sphere
0.02~0.06 mm
Axial Direction Clearance of Sphere
0.3 or Less mm
Previews
3D
Dimension
2D
Download CAD models