??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RBJ31_36 - Hexagonal strut¡¤Step Type¡¤Step Designated Type with Female Thread at Both Ends
Bill of material
RBJ32-S8-L15-M3-N3-G2-H2
Code
Type
Both Ends Tapped
Type
Step Designated Type
Material (International)
Materia(Correspond)
Surface Treatment
S
mm
S
8 mm
L
mm
Enter value for L
mm
cm
inch
ft
L Tolerance grade
ERROR
M
mm
N
mm
G
mm
H
mm
P
6 mm
Q
6 mm
W
9.2 mm
LC Processing
PC Processing
QC Processing
PD Processing
pd1
mm
QD Processing
qd1
mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models