??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RBJ21_26 - Hexagonal strut¡¤Step Type¡¤Standard Type with Female Thread at Both Ends
Bill of material
RBJ22-S8-L20-M3-N3
Code
Type
Both Ends Tapped
Type
Standard Type
Material (International)
Materia(Correspond)
Surface Treatment
S
mm
L
mm
Enter value for L
mm
cm
inch
ft
L Tolerance grade
+0.2/-0.2
M
mm
N
mm
E
4 mm
F
4 mm
P
6 mm
Q
6 mm
W
9.2 mm
LC Processing
PD Processing
pd1
mm
QD Processing
qd1
mm
LD Processing
LD1
mm
d
2.5 mm
Wrench Opposite Side
2.0 mm
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models