??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RBG11_16 - Hexagonal strut¡¤male thread on both ends¡¤male thread on one end with specified length
Bill of material
RBG12-S5-L8-F5-M2-N2
Code
Type
External Thread Type At Both Ends
Type
One end male thread length specified type
Material (International)
Materia(Correspond)
Surface Treatment
S
mm
L
mm
Enter value for L
mm
cm
inch
ft
L Tolerance grade
+0.2/-0.2
F
mm
Enter value for F
mm
cm
inch
ft
M
mm
N
mm
W
5.8 mm
E
1.5 mm
EC Process
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models