??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RBE01_06 - Hexagonal pillar¡¤One end external thread one end internal thread type¡¤L shape designation type
Bill of material
RBE02-S5-L8
Code
Type
One end male thread, one end threaded type
Type
L size specified type
Material (International)
Materia(Correspond)
Surface Treatment
S
mm
L
mm
Enter value for L
mm
cm
inch
ft
L Tolerance grade
+0.2/-0.2
M
2.600 mm
W
5.8 mm
LC Processing
MC Processing
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models