??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
RBDBB_, RBDGG_, RBDGB_, RBDBBT_, RBDGGT_, RBDGBT_ - Antistatic Rubber Sheets - Hole
Bill of material
RBDBB2H-50-50-1-F9-G5-N3
Part No.
Type Selection
Material
Color of Front
Black
Color of Back
Nominal
T Selection
mm
T Tolerance
+/-0.2 mm
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
A Tolerance
+/-0.5 mm
B 1mm Increment
mm
B Tolerance
+/-0.5 mm
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
Hole Type
Bolt Dia. Selection
mm
d
3.5 mm
Hole Position from Left
XC 1mm Increment
mm
Hole Position from Bottom
YC 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models