??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
RAS-6766-020 - RFID
Bill of material
RAS-6766-020
Part number
720-400-001
Part reference
RAS-6766-020
Product type
Interface
Housing size
67x66x28 mm
Housing material
ABS
Supply voltage
24 VDC V
Interface
ContriNET x USB
Temperature range
0...+50 °C
Enclosure rating
IP 50
Weight
361.1 g
Custom tariff number
84718
REACH
YES
ROHS
YES
Info
Product details
Previews
3D
2D
Download CAD models