??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
RANAA, RANAB, RANDA, RANDB, TRANAA, TRANAB, TRANDA, TRANDB - Locating Pins for Fixtures - Standard Grade, Round Edge - Tip Shape Selectable - Shouldered - Threaded - No Surface Treatment
Bill of material
RANAA8-P3.0-B5-L5-A30-E3
Part Number
Shape
Material
Tip Shape Selection
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L Selection
mm
A Selection
deg
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
l
mm
H
mm
R1
0.0 mm
W
0 mm
e
0.000 mm
R
10.0 mm
Wear Groove Alterations
Flat Position
Wrench Flats
H1
0 mm
Flat Machining
Thread Diameter
MC
Relief
Shoulder Thickness
TC 1mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models