??
Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RAN31_33 - Square Pillar ¡¤ Internal Thread At Both Ends ¡¤ L Size Thread Designation Type
Bill of material
RAN32-B12-L25-M4-N4-TD0-D0-TE0-E0
Type
Type
Both Ends Tapped
Type
L size thread type
Material
SS400
Surface Treatment
B
mm
L Minimum Unit 1
mm
Enter value for L
L Minimum Unit 1
mm
cm
inch
ft
M
mm
N
mm
Change L Size Tolerance
Increase The Side Screw Hole
TD Minimum Unit 1
mm
D Minimum Unit 1
mm
Add Two Side Screw Holes
TE Minimum Unit 1
mm
E Minimum Unit 1
mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models